Actuators & Systems
Multi-Axis
YZ Multi-Axis
Belt drive - Anti-corrosion components

YZ ROBOT_CR+SC_CR

Corrosion Resist" 2D gantry for payloads up to 100(*) kg for humid environment. Speed/Acceleration up to 3 m/s and 10 m/s²
Available Sizes
130/100 160/130 220/160
Workspace configurable up to : Y : 5 000 mm Z : 2 500 mm (*) Higher loads can be achieved with additionnal options, for such application please contact Rollon

Features

  • Consisting of Plus System Robot CR and Plus System SC CR linear units.  The contraction “CR” stands for “Corrosion Resist”
  • Linear units equipped with internal and external stainless steel components: bearings, linear guides, nuts, bolts and other parts
  • Movement by means of a linear recirculating ball bearing guide with toothed belt drive
  • Light and rigid Y-Z structure composed of extruded and anodized aluminum alloy beams
  • Custom-manufactured manipulator with custom-made stroke
  • Technical file on request with calculation notice
  • Quick and easy mounting of the gearboxes, by means of an expanding hub, directly in the drive head. Free” positioning of the motor/gearbox pairs in the drive head

Dimensions

R130/S65 R160/S130 R220/S160
Payload (Kg) 0 … 30 kg 0 … 80 kg 0 … 100 kg
Y Stroke(mm) 500 … 5810 500 … 5710 250 … 5510
Z Stroke(mm) 250 … 1250 250 … 2000 250 … 2500

 

You need some help with a 3D file?