Rack and Pinion drive - Cable carrier chain option
YZ PAS+PAS
Rigid and precise 2D gantry for payloads up to 350(*) kg with unlimited Y-axis stroke. Speed/Acceleration up to 2.5 m/s and 5 m/s²
Available Sizes
170/90
170/100
220/100
230/100
220/140
230/140
220/170
230/170
280/220
280/230
360/230
360/280
Workspace configurable up to :
Y : 50 000 mm
Z : 3 000 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
- Movement by means of a linear recirculating ball bearing guide and a hardened and ground helical toothed rack-and-pinion drive
- Consisting of the linear units “Tecline PAS”
- Linear guides mounted on machined surfaces
- Excellent repeatability even over very long lengths
- Light and rigid Y-Z structure composed of extruded and anodized aluminum alloy beams
- Custom-manufactured manipulator with custom-made stroke
- Technical file with calculation notice provided on request
- Numerous mechanical options available: detector support, automatic lubrication, vertical blocker, anti-fall safety device…
- Integrated cable carrier chain and trunking. Possibility of several independent Z-axis
PAS 170/90 |
PAS 200/100 |
PAS 220/170 |
|
Payload (Kg) |
0 … 60 |
0 … 100 |
60 … 200 |
Y Stroke(mm) |
1500 … 50000 |
1500 … 50000 |
1500 … 50000 |
Z Stroke(mm) |
500 … 1250 |
500 … 2000 |
500 … 2000 |
PAS 280/200 |
PAS 280/200P |
PAS 280/200E |
|
Payload (Kg) |
100 … 200 |
100 … 400 |
100 … 300 |
Y Stroke(mm) |
3000 … 50000 |
3000 … 50000 |
3000 … 50000 |
Z Stroke(mm) |
500 … 2000 |
500 … 2000 |
500 … 2000 |
PAS 280/220 |
PAS 360/220 |
PAS 360/280 |
|
Payload (Kg) |
50 … 600 |
300 … 600 |
400 … 800 |
Y Stroke(mm) |
3000 … 50000 |
3000 … 50000 |
3000 … 50000 |
Z Stroke(mm) |
500 … 2500 |
500 … 2500 |
500 … 2500 |
The 3D files are not available.
Please contact us to receive a CAD model.

You need some help with a 3D file?