Linear Components
Linear Guides
X-Rail
Nox Hardened

X-Rail Rollon-Nox

Self-aligning "cost effective" roller guide hardened by Nox patented process.
Available Sizes
26 30 40

Features

  • Rollon -Nox patented hardened rail for improved mechanical characteristics (endurance …)
  • Compensation of parallelism defects up to 3.4 mm due to “T+U” rail configuration 1 size available for the “U” slide: 40 Suitable for automatic movements at moderate cadences
  • Adjustable LM slider preload
  • Rail tamping not recommended Suitable for displacement accuracies of the order of mm

Anti Corrosion materials and protections

Nitrided version (CEN/TEN series). Also available in electro-galvanized steel version (Series CES/TES) or stainless steel version (Series CEX/TEX)

Environmental Compatibility

Operating temperature range -30°C/+170°C

Suitable for use in polluted and humid atmosphere

You need some help with a 3D file?