Long Travel Aluminum Tables
TRKD tables
Frictionless table features an upper structure made of aluminium alloy which incorporates two recirculating ball bearings. Ideal for long strokes.
Available Sizes
TRKD9
TRKD6
TRKD3
Linear tables available with different rolling elements such as cross rollers or balls.High Dynamics: V=50 m/min – A=50 m/sec2Designed to support heavy loads: up to 4.5 t per linear table while ensuring high stiffness of the system.
You can temporarily find the 3D file here.
The 3D files are not available.
Please contact us to receive a CAD model.

You need some help with a 3D file?