Actuators & Systems
Actuators
Rack & Pinion
Telescopic axis

TLS System

Designed for several applications that need to move in limited spaces.
Available Sizes
100 230.280.360

Features

TLS products are telescopic actuators made of a self-supporting extruded aluminum with belt (TLS 100) or rack and pinion (TLS 230, 280, 360) driven trasmission designed for several applications like pick and place, industrial machines feeding and metal sheet press.

TLS Telescopic actuators are available with horizontal and vertical movements in several sizes.TLS Telescopic actuators are ideal for applications with limited space between machine and ceiling, where axis travel distance exceeds vertical clearance.

The main advantages are :

  • Compact design and space-saving with 2 or 3 stages solutions.
  • Precision-engineered steel components and extruded aluminum profiles for high stiffness and lightweight construction.
  • Process optimization enabled by double stroke capability.
  • Achieve optimal extension with synchronized belt system.
  • Automated lubrication system ensures longevity and low maintenance.
You need some help with a 3D file?