Linear Components
Telescopic Rails
Full extension
Roller slide

TLQ-P

Heavy-duty full-extension roller slide for dirty environment.
Available Sizes
18 28 43

Features

  • High load capacity due to its special through-hardened rollers with double row ball bearings
  • Designed for demanding applications (high loads and speeds, shocks, variable strokes, etc.) thanks to its hardened raceways and rollers
  • Rails and sliders made of cold drawn high performance steel for optimised mass and inertia. Intermediate element with rigid profile
  • The only industrial slides on the market allowing a calculation of the product’s lifetime: dynamic load capacities in the catalogue
  • Stroke (extension) can be easily adapted according to requirements. Please note that the load capacity values are modified as a result
  • Smooth and silent motion
  • Miniature version in size 18 with nitrured raceway, cross-section 18×29.4 mm

Main Recommendations

  • Suitable for vertical or flat mounting configurations. Refer to the axial/pair load capacity values
  • End stops outside the slide recommended

Environmental Compatibility

Operating temperature range from -20 to +110°C

You need some help with a 3D file?