Rotational Units
Rod Ends
Premium Line
Balls without cage

PF

Rod ends with ball bearing, female thread, low maintenance, lubrication possible
Available Sizes
10 → 20

Features

DURBAL heavy-duty rod ends with integral self-aligning ball bearing, female thread
Right hand thread: PF_-00-501 and left hand thread: PF_-00-502

  • Housing: forged steel, case hardened bearing race, superfinished, surface galvanized, free of Cr VI
  • Inner ring: ball bearing steel, hardened, superfinished
  • Rolling element: ball bearing steel, hardened, superfinished
  • Maintenance: low maintenance, lubrication possible, aluminium-complex-soap-grease, approval according to USDA H1
  • Grease nipple: DIN 3405 D1/A, further grease nipples.
  • Temperature range: -45° C to +120° C

Special characteristics:

  • For high speeds, wide swivelling angles or rotating movements,
  • Low bearing friction,
  • All rod end housings are made of forged steel, tempered, extremly high loads resistant and protected against corrosion by galvanisation.
  • Low maintenance due to long-term lubrication with food-grade approval; the rod ends can be greased subsequently by means of a funnel-type lubrication nipple. Further special grease nipples available on request;
  • Covering discs on both sides to prevent the penetration of coarse dirt particles inside the bearing.

Available as a complete linkages (system) solution or separately with hexagonal locking nuts. For shaft diameters from 10 mm to 20 mm.

Type d (mm) G d2 (mm) l4 (mm)
PF 10 – 00 – 501 10 M 8 30 53
PF 10 – 00 – 502 10 M 8 30 53
PF 15 – 00 – 501 15 M 12 40 71
PF 15 – 00 – 502 15 M 12 40 71
PF 20 – 00 – 501 20 M 16 48 89
PF 20 – 00 – 502 20 M 16 48 89
Type d (mm) G d2 (mm) l4 (mm)
You need some help with a 3D file?