Linear Components
Telescopic Rails
Partial Extension
Partial Extension

NTT

Patial extention telescopic slide for light to medium loads.
Available Sizes
48
Non-hardened telescopic rail in zinc-plated steel It can be used in case of low load applied to the drawer and for manual application in which there is a low number of cycles Options available : forward / backward extension, special end stop dampers and lockings Surface treated and effectively protected against corrosion for many applications
You need some help with a 3D file?