Linear Components
Telescopic Rails
Full extension
Ball slide

HVC

Compact ball slide with full extension. Section/fixing according to market standard.
Available Sizes
45 48 50 58 75

Features

  • Safe handling thanks to numerous accessories: locking, stops and shock absorbers, holding in position, drive discs (not cumulative for some)
  • Bilateral stroke possible. Also optionally available with intermediate element synchronizing disk For sizes 58 and 75
  • Ease of assembly: Design adapted for easy access for assembly on one side of the slide rail
  • Quick assembly by means of an optimised number of screws for slide mounting, especially when the length is large
  • Stroke can be adapted on request according to requirements. Please note that the load carrying capacity values are changed as a result
  • Suitable for moderate manual operation, without shocks

Anti Corrosion materials and protections

Good corrosion resistance which can be improved with zinc-nickel coating and stainless steel balls (optional)

Environmental Compatibility

Wide operating temperature range from -20 to +170°C excluding options and accessories

Load Capacity

Stainless steel version for size 58 only. Apply a moderating factor for load capacities = 0.6 for this version

You need some help with a 3D file?