Linear Components
Telescopic Rails
Partial Extension
Stainless Steel

HTT-X

Very rigid ball slide with partial extension. Numerous optional accessories.
Available Sizes
30 40 50

Features

  • 3 sizes available: 30 (30×15 mm section), 40 (40×18.5), 50 (50×19.5)
  • Safe handling thanks to numerous accessories: locking, stops and shock absorbers, holding in position, drive discs (not cumulative for some)
  • Ease of assembly: Design adapted for easy access for assembly on one side of the slide.  Optimized number of screws for the slide mounting, especially when the length is important
  • Stroke can be adapted on request according to requirements. Please note that the load carrying capacity values are modified as a result
  • Suitable for moderate manual operation, without shocks

Anti Corrosion materials and protections

Excellent resistance to salt spray

Environmental Compatibility

Wide operating temperature range from -20 to +170°C excluding options and accessories

Load Capacity

Apply a moderating coefficient of 0.6 on the catalogue load capacities of the steel version

You need some help with a 3D file?