E series
DGIR UK
Rod ends with pressed spherical-plain bearing, steel/PTFE, series E, male thread, according to DIN ISO 12240-4, maintenance free
Available Sizes
6 → 30
The Essential
DURBAL standard-rod ends with pressed spherical plain bearing, series E, female thread, according to DIN ISO 12240-4
Right hand thread: DGIR_UK and left hand thread: DGIL_UK
- Housing: C45 forged heat-treated steel, surface galvanized, free of Cr VI
- Outer ring: heat-treated steel, lined with bronze – PTFE – composite,
- Joint ball: 100 Cr6 ball bearing steel, hardened, ground, polished, up to size 12 hard chromium plated
- Maintenance: maintenance free
- Temperature range: -40° C to +200° C
Special characteristics:
- Suitable for use with unilaterally acting loads;
- Rod end housings of forged and heat-treated steel, protected against corrosion by galvanisation.
- Rod ends are pressed as standard with DGE_UK radial-spherical-plain bearing.
- Sliding combination: heat-treated steel lined with bronze – PTFE – composite;
- Joint ball of ball bearing steel, hardened, ground, polished and, up to size 12, with hard-chrome plated running surface, giving effective protection against corrosion;
Available as a complete linkages (system) solution or separately with hexagonal locking nuts. For shaft diameters from 6 mm to 30 mm.
Type | d (mm) | G | d2 (mm) | l4 (mm) |
---|---|---|---|---|
DGIR 06 UK | 6 | M 6 | 21 | 40.5 |
DGIL 06 UK | 6 | M 6 | 21 | 40.5 |
DGIR 08 UK | 8 | M 8 | 24 | 48 |
DGIL 08 UK | 8 | M 8 | 24 | 48 |
DGIR 10 UK | 10 | M 10 | 29 | 57.5 |
DGIL 10 UK | 10 | M 10 | 29 | 57.5 |
DGIR 12 UK | 12 | M 12 | 34 | 67 |
DGIL 12 UK | 12 | M 12 | 34 | 67 |
DGIR 15 UK | 15 | M 14 | 40 | 81 |
DGIL 15 UK | 15 | M 14 | 40 | 81 |
DGIR 17 UK | 17 | M 16 | 46 | 90 |
DGIL 17 UK | 17 | M 16 | 46 | 90 |
DGIR 20 UK | 20 | M 20 x 1,5 | 53 | 103.5 |
DGIL 20 UK | 20 | M 20 x 1,5 | 53 | 103.5 |
DGIR 25 UK | 25 | M 24 x 2 | 64 | 126 |
DGIL 25 UK | 25 | M 24 x 2 | 64 | 126 |
DGIR 30 UK | 30 | M 30 x 2 | 73 | 146.5 |
DGIL 30 UK | 30 | M 30 x 2 | 73 | 146.5 |
Type | d (mm) | G | d2 (mm) | l4 (mm) |

You need some help with a 3D file?