Linear Components
Telescopic Rails
Full extension
Hardened Raceways

DBN

Compact height ball slide with full extension and high protection level.
Available Sizes
22 28 35 43

Features

  • Designed for demanding applications (high loads and speeds, shocks, crash test …) thanks to its hardened raceways
  • Clearance-free steel slide over the entire stroke
  • The only industrial slide on the market allowing lifetime calculation
  • Rail and slide in high performance cold drawn steel for an optimization of mass and inertia
  • End stops outside the slide recommended
  • Excellent quality of movement even under load
  • Stroke can be adapted on request as required. Please note that the load capacity values are subject to change
  • Flat mounting configuration possible (axial load capacity values / pairs)

Main Recommendations

During the design phase, ensure that the fixing holes on both sides of the slide are accessible for easy assembly

Environmental Compatibility

Wide operating temperature range from -20 to +170°C

You need some help with a 3D file?