CF OK
Self-lubricating rod ends, female thread, series K, DIN ISO 12240-4, maintenance free
Available Sizes
6 → 16
Features
CHIAVETTE UNIFICATE rod ends with steel/steel coupling, series K, female thread, self-lubricating, according to DIN ISO 12240-4
Housing: up to size 12 automatic steel 11SMnPb30 (1.0718), from size 14 carbon steel C40 (1.1186), galvanized surface free of Cr VI
Outer ring: sintered steel impregnated with high efficiency lubricating fluid
Inner ring: tempered, ground and polished steel for bearings 100Cr6 (1,3505)
Maintenance: maintenance-free
Temperature range: -30° C to +120° C
Type |
d (mm) | d2 (mm) | dk (mm) |
---|---|---|---|
CF6 OK M6 | 6 | 20 | 12.7 |
CF8 OK M8 | 8 | 24 | 15.87 |
CF10 OK M10 | 10 | 28 | 19.05 |
CF10 OK M10x1,25 | 10 | 28 | 19.05 |
CF12 OK M12 | 12 | 32 | 22.22 |
CF12 OK M12x1,25 | 12 | 32 | 22.22 |
CF16 OK M16 | 16 | 42 | 28.57 |
CF16 OK M16x1,5 | 16 | 42 | 28.57 |
CFL6 OK M6 | 6 | 20 | 12.7 |
CFL8 OK M8 | 8 | 24 | 15.87 |
CFL10 OK M10 | 10 | 28 | 19.05 |
CFL10 OK M10x1,25 | 10 | 28 | 19.05 |
CFL12 OK M12 | 12 | 32 | 22.22 |
CFL12 OK M12x1,25 | 12 | 32 | 22.22 |
CFL16 OK M16 | 16 | 42 | 28.57 |
CFL16 OK M16x1,5 | 16 | 42 | 28.57 |
Type | d (mm) | d2 (mm) | dk (mm) |
Invalid Part ID
You need some help with a 3D file?