Rotational Units
Rod Ends
Premium Line
Rollers without cage

BRTM Zoll

Rod ends with roller bearing, cage design, male thread, dimensions in inches, low maintenance, lubrication possible
Available Sizes
0.5 → 1

Features

DURBAL heavy-duty rod ends with integral self-aligning roller bearing, male thread, dimensions in inches, cage design
Right hand thread: BRTM_”-00-501 and left hand thread: BRTM_”-00-502

  • Housing: forged steel, case hardened bearing race, superfinished, rolled thread, surface galvanized, free of Cr VI
  • Inner ring: ball bearing steel, hardened, superfinished
  • Rolling element: ball bearing steel, hardened, superfinished
  • Maintenance: low maintenance, lubrication possible, aluminium-complex-soap-grease, approval according to USDA H1
  • Grease nipple: DIN 71 412 H1, further grease nipples.
  • Temperature range: -45°C to +120°C

Special characteristics:

  • For high speeds, wide swivelling angles or rotating movements,
  • High loads,
  • All rod end housings are made of forged steel, tempered, extremly high loads resistant and protected against corrosion by galvanisation.
  • Low maintenance due to long-term lubrication with food-grade approval; the rod ends can be greased subsequently by means of a conical grease nipple. Further special grease nipples available on request;
  • Covering discs on both sides to prevent the penetration of coarse dirt particles inside the bearing.

Available as a complete linkage (system) solution or separately with threaded links and hexagonal locking nuts, inch threads. For shaft diameters from 1/2″ to 1/1″.

Type d (inches) G d2 (inches) l2 (inches)
BRTM 1/2 – 00 – 501 0.5 1/2 – 20 UNF 1.311 3.116
BRTM 1/2 – 00 – 502 0.5 1/2 – 20 UNF 1.311 3.116
BRTM 5/8 – 00 – 501 0.625 5/8 – 18 UNF 1.653 3.444
BRTM 5/8 – 00 – 502 0.625 5/8 – 18 UNF 1.653 3.444
BRTM 3/4 – 00 – 501 0.75 3/4 – 16 UNF 1.968 4.074
BRTM 3/4 – 00 – 502 0.75 3/4 – 16 UNF 1.968 4.074
BRTM 1/1 – 00 – 501 1.000 1/1 – 12 UNF 2.519 4.98
BRTM 1/1 – 00 – 502 1.000 1/1 – 12 UNF 2.519 4.98
BRTM 1/1 – 01 – 501 1.000 1/1 – 14 UNS 2.519 4.98
BRTM 1/1 – 01 – 502 1.000 1/1 – 14 UNS 2.519 4.98
Type d (inches) G d2 (inches) l2 (inches)
You need some help with a 3D file?