GLE

Rolamento de esferas para serviço pesado, combinação deslizante de aço / DURBAL-Glide (PTFE), série E, de acordo com a norma DIN ISO 12240-1
Tamanhos disponíveis
6 → 60

The Essential

DURBAL heavy-duty spherical-plain bearing, sliding combination steel / DURBAL-Glide (PTFE), series E, according to DIN ISO 12240-1

  • Outer ring: C45 steel with injected DURBAL-Glide (Polyamid-PTFE-fibreglass-Compound)
  • Joint ball: 100Cr6 ball bearing steel, hardened, ground, polished and hard chromium plated
  • Maintenance: maintenance-free
  • Tolerances: see on this page
  • Installation Instructions: see on this page
  • Highlights: see on this page
  • Temperature range: -30° C to +60° C

Special characteristics:

  • DURBAL-Glide (race) made of polyamide-PTFE-glass fibre compound, maintenance-free, encapsulates penetrating foreign bodies. This fact and the greater overlay thickness compared to other sliding materials assure a longer durability.
  • Joint ball made of ball bearing steel, hardened, ground, polished and hard chromium plated, ensures a reliable corrosion protection.
  • No clearance: radial clearance 0 – 10 µm;
  • Suitable for use with impact loads;
  • For use with small swivelling movements and at low speeds.
  • Free from non-ferrous metals.

​​​Available as a complete linkages (system) solution. For shaft diameters from 6 mm to 60 mm.

Type d (mm) D (mm) B (mm)
GLE 06-20-500 6 14 6
GLE 08-20-500 8 16 8
GLE 10-20-500 10 19 9
GLE 12-20-500 12 22 10
GLE 15-20-500 15 26 12
GLE 17-20-500 17 30 14
GLE 20-20-500 20 35 16
GLE 25-20-500 25 42 20
GLE 30-20-500 30 47 22
GLE 35-20-500 35 55 25
GLE 40-20-500 40 62 28
GLE 45-20-500 45 68 32
GLE 50-20-500 50 75 35
GLE 60-20-500 60 90 44
Type d (mm) D (mm) B (mm)
You need some help with a 3D file?