Belt drive

CLS

Closed linear module system offering protection against contaminants.
Available Sizes
60 90
Unit’s base mass (zero stroke): 7.3 kg Unit’s linear mass: 1.03 kg/100 mm Carriage’s mass: 1.2 kg Maximum velocity: 4 m/s Unloaded repeatability: 0.1 mm Pulley’s circumference: 220 mm/revolution Belt’s size: 32 AT 10 Maximum traction force on belt: 1740 N Principal moment of inertia Y: 203 cm^4 Principal moment of inertia Z: 278 cm^4

The selection tool is not available for this product.

Our team can help you to select the right product.

The configurator is not available for this product.

Our team can help you.

The 3D files are not available.

Please contact us to receive a CAD model.

You need some help with a 3D file?