Steel Body, Rack and Pinion drive
RTUic – Inverted Crossbeam
Robotic Transport Unit Inverted Crossbeam, with steel body and legs, with rack and pinion drive. Sizes available for 20 kg to 800 kg payload robots
Available Sizes
20
200
400
800
The selection tool is not available for this product.
Our team can help you to select the right product.
The configurator is not available for this product.
Our team can help you.
The 3D files are not available.
Please contact us to receive a CAD model.
You need some help with a 3D file?