Rack and Pinion drive- Cable carrrier chain option

2XYZ PAR+PAS+PAS

Rigid and precise 3D gantry for payloads up to 350(*) kg with unlimited X-axis stroke. Speed/Acceleration up to 2.5 m/s and 5 m/s²
Available Sizes
170/170/90 170/220/100 170/220/140 220/230/170 220/280/220 280/360/230 280/360/280
Workspace configurable up to : X : 50 000 mm Y : 7 500 mm Z : 3 000 mm (*) Higher loads can be achieved with additionnal options, for such application please contact Rollon

The configurator is not available for this product.

Our team can help you.

The 3D files are not available.

Please contact us to receive a CAD model.

You need some help with a 3D file?