Belt drives(X/Y) - Ball screw drive(Z)

2XYZ E-SMART+R-SMART+TH

3D gantry with precise movement and high axial load capacity on Z-axis. Payloads up to 50(*) kg. Speed/acceleration up to 3 m/s and 10 m/s² on X-Y axis
Available Sizes
50/120/110 80/160/145
Workspace configurable up to : X : 11 000 mm Y : 3 500 mm Z : 800 mm (*) Higher loads can be achieved with additionnal options, for such application please contact Rollon

The configurator is not available for this product.

Our team can help you.

The 3D files are not available.

Please contact us to receive a CAD model.

You need some help with a 3D file?