Stainless Components

YZ ROBOT CR+2SC CR

Corrosion Resistant Y2Z portal with single Y-Axis beam and two independent moving Z-axis
Available Sizes
130/65x2 160/130x2 220/160x2
Y : ROBOT CR Z : SC CR

The selection tool is not available for this product.

Our team can help you to select the right product.

The configurator is not available for this product.

Our team can help you.

  • Consisting of Plus System Robot 2C CR and Plus System SC CR linear units.  The contraction “CR” stands for “Corrosion Resist”
  • Linear units equipped with internal and external stainless steel components: bearings, linear guides, nuts, bolts and other parts
  • Movement by means of a linear recirculating ball bearing guide with toothed belt drive
  • Light and rigid Y-Z structure composed of extruded and anodized aluminum alloy beams
  • Custom-manufactured manipulator with custom-made stroke
  • Technical file on request with calculation notice
  • Belts and pulleys protected by a polyurethane protective band guided by bearings
R130/S65-2 CR R160/S130-2 CR R220/S160-2 CR
Payload (Kg) 0 … 30 kg 10 … 75 kg 30 … 105 kg
Y Stroke(mm) 500 … 5810 500 … 5710 250 … 5510
Z Stroke(mm) 250 … 1250 250 … 2000 250 … 2500

 

The 3D files are not available.

Please contact us to receive a CAD model.

You need some help with a 3D file?