Actuators & Systems
Multi-Axis
YZ Multi-Axis
Accionamentos de cremalheira e pinhão

YZ SAR+SAR

轻型 2D 龙门架,有效载荷可达 60(*) 公斤,配有聚酰胺涂层滚轮和无限 Y 轴行程。速度/加速度最高可达 2.5 米/秒,Y 轴速度/加速度最高可达 5 米/秒²。
Tamanhos disponíveis
180/120 250/180
Espaço de trabalho configurável até : Y : 50 000 mm Z : 2 000 mm (*) Cargas mais elevadas podem ser alcançadas com opções adicionais, para tal aplicação, contactar a Rollon

O essencial

  • Movement by means of polyamide-coated roller guides and rack and pinion drive
  • Consisting of linear units “Speedy SAR” and “Speedy ZSY”
  • Very light Y-Z structure composed of self-supporting aluminium rail with hard anodised at 62 HRC
  • Manipulator made to order with tailor-made stroke
  • Technical file on request with calculation notice

Dimensions

SAR250/ZSY180
Payload (Kg) 0 … 75kg
Y Stroke(mm) 2500 … 50000
Z Stroke(mm) 250 … 2000

 

You need some help with a 3D file?