Cable Chain Carrier

PAS

Precise self-supported axis for strokes from 3 to 50 m. Payload from 200 to 1000 Kg.
Available Sizes
118 140 170 220 230 280 360

The configurator is not available for this product.

Our team can help you.

  • Movement made by two linear recirculating ball guides and rack-and-pinion system with hardened and ground helical toothing
  • Linear unit made to order with customized stroke
  • Technical file with calculation notice supplied on request
  • To be reserved for “single-axis” configuration with high load/moment and high working rate.
  • Very good repeatability even over very long lengths
  • Integrated cable carrier chain and duct available. Possibility of several independent carriage
  • Pivot with axial play present on the carriage for absorbing the angular defect generated by the bending of the profile
  • Numerous mechanical options available: detector support, automatic lubrication, vertical blocker, anti-fall safety device…
  • Linear guides mounted on machined surfaces
  • Widely used in parts transfer systems between machine, conveyor and loading/unloading station
  • Connection interface available for creating “Pick & Place” multi-axis

Very rigid self-supporting axis. Aluminium profile with very high inertia moment value allowing spacing of pillar up to 6 m

Easy assembly and positioning of pillar supporting profile. “Free” fixing of pillar in aluminium profile groove

Unit: mm PAS 118 PAS 140 PAS 170 PAS 200
Height/Width 118×60 140×140 170×120 200×120
Rail size 15 20 20 20
Maxi. Stroke 9550 7100 11100 11100
Special stroke Illimitée
Maxi repetability +/- 0,05 +/- 0,05 +/- 0,05 +/- 0,05
Unit: mm PAS 220 PAS 230 PAS 280 PAS 360
Height/Width 220×120 230×120 280×170 360×200
Rail size 25 25 30 35
Maxi. Stroke 11050 11350 10800 10800
Special stroke Unlimited
Maxi repetability +/- 0,05 +/- 0,05 +/- 0,05 +/- 0,05

 

You need some help with a 3D file?