Ball screw drive

TVS

Rigid linear unit for high axial force take-up. Repeatability up to 0.02 mm
Available Sizes
220

The configurator is not available for this product.

Our team can help you.

  • Movement performed by two caged linear recirculating ball bearing guides and a preloaded ball screw
  • Linear unit manufactured on request with custom-made stroke up to 3.5 m
  • Technical file with calculation notice supplied on request
  • Particularly suitable for “single-axis” configurations with high loads and overhangs
  • Precision ball screw drive with the possibility of different diameters and pitches.
  • Precision class ISO 7 as standard and ISO 5 on request.
  • Protection of the linear guides and the ball screw by means of a protective bellow
Unit : mm
TVS 220
Maxi. working stroke 3500
Rail size 25
Ball screw diameter 32
Ball screw lead 5-10-20-32
Précision max.  ISO 7 0,05 mm/300 mm
Répétability max.  ISO 7 0,02

 

The 3D files are not available.

Please contact us to receive a CAD model.

You need some help with a 3D file?