Clean Room

Clean Room System One

Compact linear unit designed for clean room applications.
Available Sizes
50 65 80 110
  • Movement provided by a linear guide with recirculating caged balls and a toothed belt located inside the profile
  • Linear unit made to order with customized stroke
  • Technical file with calculation notice supplied on request
  • Particularly suitable for configurations in which two units are mounted in parallel
  • In single-axis configuration, to be reserved for moderate load cases with little overhang
  • Sealing ensured by a polyurethane protective strip guided by miniature bearings
  • Useful accessories: gearboxes and mounting kits, sensor holders …
  • Specific fittings mounted at both ends of the unit for connection to a suction system for a vacuum pumping operation
ONE 50
ONE 65
ONE 80
ONE 110
Profile width/height (mm) 50 x 50 65 x 65 80 x 80 110 x 110
Rail size (mm) 12 15 20 25
Maxi. working stroke (mm) 3700 6000 6000 6000
Maxi. Repetability (mm) +/- 0,05 +/- 0,05 +/- 0,05 +/- 0,05

The 3D files are not available.

Please contact us to receive a CAD model.

You need some help with a 3D file?