TQN-P
Full extension square-section roller slide for dirty environment
Available Sizes
30
40
Features
- Nitriding (NOX) hardened rail tracks. Through-hardened rollers
- Suitable for automatic cycles with moderate speeds
- The stroke (extension) can be easily adapted as required. Please note that this changes the load capacity values
- Smooth and silent motion
- End stop in closed position with integrated rubber damper
- Suitable for vertical or flat mounting configurations. Refer to axial load capacity values / pairs
- Operating temperature range from -20 to +80°C
Main Recommendations
Suitable for vertical or flat mounting configurations. In the latter case, please refer to the axial/pair load capacity values
Anti Corrosion materials and protections
Black oxidation with micro oil impregnation on the whole rail. Corrosion resistance 120 hours in salt spray. Up to 700 h in Q version
Invalid Part ID
You need some help with a 3D file?