Rolled Profile

HVC

Full-extension ball slide. Double-sided stroke and locking in closed position as an option . Special machining on request. Optional surface treatments available.
Available Sizes
45 48 50 58 75
Stroke up to 1 500 mm. Maximum payload over 900 N/pair.

Good corrosion resistance which can be improved with zinc-nickel coating and stainless steel balls (optional)

Wide operating temperature range from -20 to +170°C excluding options and accessories

Stainless steel version for size 58 only. Apply a moderating factor for load capacities = 0.6 for this version

You need some help with a 3D file?