Linear Components
Telescopic Rails
Full extension
Locking System

DSB

Very compact ball slide in thickness with full extension and high flexural rigidity.
Available Sizes
28 35 43

Main Recommendations

During the design phase, ensure that the fixing holes on both sides of the slide are accessible for easy installation

End stops outside the slide recommended

Environmental Compatibility

Operating temperature range between -20 and +80°C. For the DS…S version: -20 and +50°C

You need some help with a 3D file?