High Acceleration Light Alloy Tables
TRL tables
Frictionless table made of alloy. Ideal for movements with high acceleration.
Available Sizes
TRL1
TRL2
TRL3
TRL6
Linear tables available with different rolling elements such as cross rollers or balls.High Dynamics: V=50 m/min – A=50 m/sec2Designed to support heavy loads: up to 4.5 t per linear table while ensuring high stiffness of the system.
You can temporarily find the 3D file here.
The 3D files are not available.
Please contact us to receive a CAD model.

You need some help with a 3D file?