Precision Linear Motion Tables
TR tables
Frictionless table is made of steel or cast iron.Carefully machined and molded to provide high precision movement. Ideal for heavy loads.
Available Sizes
TR1
TR2
TR3
TR6
TR9
Linear tables available with different rolling elements such as cross rollers or balls.High Dynamics: V=50 m/min – A=50 m/sec2Designed to support heavy loads: up to 4.5 t per linear table while ensuring high stiffness of the system.
You can temporarily find the 3D file here.
The 3D files are not available.
Please contact us to receive a CAD model.

You need some help with a 3D file?