Double Prism High-Rigidity Guides

GRD guides

Designed to increase structural rigidity. Can be used with TR and TRL tables and are an integral component of the TRKD recirculating systems.
Available Sizes
GRD3 GRD6 GRD9
Induction hardened raceways to ensure high performance even under heavy duty cycles.
Low noise thanks to the antifriction coating available on the raceways.
The rolling elements can be either, needle rollers, cross rollers or balls, according to load capacity and misalignment needs.
Designed to support heavy loads ensuring high stiffness of the system.

You can temporarily find the 3D file here.

The 3D files are not available.

Please contact us to receive a CAD model.

You need some help with a 3D file?