Linear Components
Linear Guides
Easyslide
Compact cross section

Easyslide

"Cost effective" ball cage guide. Compactness and high load capacities.
Available Sizes
22 28 35,43 63

Features

  • The best space/load capacity ratio of the ROLLON “Linear Line” range
  • High performance in single-rail configuration. The large width of the rail allows a strong positioning of the rail on its support
  • Fixing screws (M6 in size 35) dimensioned to achieve a strong rail/frame connection
  • Wide and strong rail/frame interface allowing “medium performance” material for the frame and mounting of the Easyslide on rough/unmachined surfaces
  • Linear accuracy of 0.1 mm/m. 10.9 quality fixing screws recommended
  • Only suitable for horizontal mounting. Rails not joinable

Environmental Compatibility

Operating temperature range between -20°C and +130°C

Load Capacity

Block Co rad (N) Co ax (N) Mx (N.m) My (N.m) Mz (N.m)
SN22-290  9750 6699 32,2 324 463
SN28-450 26100 18270 127,9 1370 1958
SN35-610 45750 32025 221,6 3256 4651
SN43-610 65270 45689 450,4 4645 6636
SN63-610 122000 85400 1120,7 8682 12403
You need some help with a 3D file?