Hegra Rail H1C
Cost effective ball slide with super-extension up to 150%. Very compact in thickness
Available Sizes
75
Features
- Safe handling with the options hold open and/or closed, shock absorber in closed position
- Easy mounting: Design adapted for easy access to mounting on one side of the slide.
- Two-sided stroke possible
- Quick mounting by an optimized number of screws for slide mounting, especially when the length is important
- Stroke can be adapted on request according to requirements. Please note that the load carrying capacity values will change as a result
- Suitable for moderate manual operation without impacts
- Wide operating temperature range from -20 to +170°C excluding options and accessories
Main Recommendations
Mounting on edge is imperative
Anti Corrosion materials and protections
Very good mist resistance, which can be improved with zinc-nickel coating and stainless steel balls (optional)
Invalid Part ID
You need some help with a 3D file?