Actuator Systems
Ball screw drives

YZ TH+TH

Compact and ultra-precise 2D gantry for payloads up to 50(*) kg. Repeatability within 5 µm
Available Sizes
90/90 110/90 110/110 145/110 145/145

Workspace configurable up to :
Y : 1 500 mm
Z : 800 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
Catalogs
Your application data
Quick/Advanced
The simulation you are going to carry out takes into account a cycle composed of two return trips on the Z axis and one return trip on the Y axis, without interpolation.
Environment
Strokes
The simulated cycle takes into account one return trip on the Y axis
The simulated cycle takes into account two return trips on the Z axis
yz[axe_z2][stroke][tooltip]
Payload
Workrate
(s)
The reference cycle time gives you information about the duration of your cycle for usual speed and acceleration (2m/s²)
(s)
Corresponds to a cycle composed of a go-an-back on Y axis, and two go-and-backs on Z axis
(s)
Effective total cycle time achieved by your system
Maximal achieved speed on Y axis
Maximal achieved speed on Z axis
Maximal achieved speed on Z axis second stroke
Lifetime (Optional)
(s)
The total pause time includes the pause time during the cycle and between two cycles
Choose your configuration
This product is not suitable for your application data.
Please go to the global search to discover the right products for you.

Features

  • Movement by means of a caged linear recirculating ball bearing guide with preloaded ball screw drive
  • Consisting of the linear units “Precision TH”
  • Light and rigid Y-Z structure composed of extruded and anodized aluminum alloy beams
  • Protection of the linear guides and the ball screw, located inside the aluminium profile, by a protective strip
  • Custom-manufactured manipulator with tailor-made stroke
  • Technical file on request with calculation notice
  • The precision of the linear units also allows operations such as control, measurement, vision …
  • Suitable also for screwing operation , press-fitting, cutting, drilling …
You need some help with a 3D file?