ELM Series
Compact linear unit for polluted environment
Available Sizes
50
65
80
110
Features
- Movement provided by a linear guide with recirculating caged balls and a toothed belt located inside the profile
- Profile is sealed with PU sealing strip, protecting both the guide and drive systems against contaminates.
- Linear unit made to order with customized stroke
- Technical file with calculation notice supplied on request
- Suitable for configuration in which two units are mounted in parallel
- In single-axis configuration, to be reserved for moderate load cases with little moment loading
- Optional double carriage configuration driven by the same belt
- Profile can be pressurized with clean dry air to further improve the unit’s airtightness to the outside
- Quick and easy mounting by means of an expandable hub of the gear unit directly in the drive head
- Useful accessories: gearboxes and mounting kits, sensor support, synchronization shaft
Multi-Axis Configurations
XYZ Gantry
X axis | Y axis | Z axis |
2 x ELM 65 | ROBOT 130 | SC 100 |
2 x ELM 80 | ROBOT 130 | SC 100 |
2 x ELM 80 | ROBOT 160 | SC 130 |
2 x ELM 110 | ROBOT 160 | SC 130 |
2 x ELM 110 | ROBOT 220 | SC 160 |
Please contact ROLLON for other axis combination requests.
Dimensions
Unit |
ELM 50 |
ELM 65 |
ELM 80 |
ELM 110 |
|
Profile width/height | [mm] | 50 x 50 | 65 x 65 | 80 x 80 | 110 x 110 |
Rail size | [mm] | 12 mini | 15 | 20 | 25 |
Max. working stroke | [mm] | 3700 | 6000 | 6000 | 6000 |
Max. stroke with profile junction | [mm] | 9000 | 11000 | 11000 | 11000 |
Maximum repeatability | [µm] | ± 50 |
Invalid Part ID
You need some help with a 3D file?