Actuators
Vertical Axis

S-Smart Series

Linear unit with a moving profile and a fixed carriage/motor.
Available Sizes
50 65 80
1. Environment
Axis Configuration
Orientation
Stroke and Loading
Lx
Lx2
Work Rate
(s)
For moderate rate (2 m/s²)
(s)
Lifetime
(s)
Advanced Research
minimumLength
Choose your configuration

Features

  • Motion provided by one linear recirculating ball guide and a toothed belt
  • Linear unit manufactured on request with customized stroke
  • Technical file with calculation notice supplied on request
  • Belt with “Omega” passage for more free working space and lighter moving mass
  • SMART” series: best-selling series for its simplicity and speed of implementation
  • To be reserved for moderate load and speed applications
  • Level of protection suitable for workshop environments
  • Threaded holes at the end of the profile for simple and direct gripper attachment
  • Quick and easy mounting of the gear unit directly in the drive head by means of an expanding hub
  • Useful accessories: gearboxes and mounting kits, sensor holders

Dimensions

Unit : mm
S-SMART 50 
S-SMART 65
S-SMART 80
Profile width/height 50 x 50 65 x 65 80 x 80
Rail size 12 15 20
Maxi. stroke 1000 1500 2000
Maxi. repetability +/- 0,05 +/- 0,05 +/- 0,05
  • Pick & Place system Y-Z
Y axis Z axis
R-SMART 120 S-SMART 50 ou 65 ou 80
R-SMART 160 S-SMART 65 ou 80
ROBOT 100 S-SMART 50
ROBOT 130 S-SMART 50 ou 65
ROBOT 160 S-SMART 65 ou 80
SAB 120 S-SMART 65
SAB 180 S-SMART 80
  • Pick & Place system 2X-Z
X axis Z axis
2 x E-SMART 50 S-SMART 50 ou 65
2 x E-SMART 80 S-SMART 65 ou 80
2 x E-SMART 100 S-SMART 80

Please contact ROLLON for all other axis combination requests

You need some help with a 3D file?