Actuators
New
Robust Vertical Unit

SC Series

Rigid linear unit with moving profile and fixed carriage/motor
Available Sizes
100 130 160

Features

  • Movement provided by two linear recirculating ball guides and a toothed belt
  • Linear unit manufactured on request with customized stroke up to 2.5m
  • Technical file with calculation notice supplied on request
  • Belt with “Omega” passage for more free working space and lighter moving mass
  • Suitable for automatic cycle operation at high work rates and loads
  • Very high stability of the axis even at the end of travel
  • High rigidity rectangular cross-section aluminum profile and the large distance between centers of the slider blocks.
  • Threaded holes at the end of the profile for simple and direct gripper attachment
  • Quick and easy mounting of the gear unit directly in the drive head by means of an expanding hub
  • Useful accessories: gearboxes, profile extension, sensor kits

Dimensions

SC 100 SC 130 SC 160
Profile width/height (mm) 100 x 55 130 x 70 160 x 90
Rail size (mm) 15 15 20
Max. working stroke (mm) 1500 2000 2500
Maximum repeatability (mm) +/- 0,05 +/- 0,05 +/- 0,05
  • Two axis Pick & Place system Y-Z
Y axis Z axis
ROBOT 130 or R-SMART 120 SC 100
ROBOT 160 or R-SMART 160 SC 130
ROBOT 220 or R-SMART 220 SC 160

Please contact ROLLON for other axis combination requests.

You need some help with a 3D file?