ROBOT Series CR
Rigid and self-supporting "anti-corrosion" linear unit
Available Sizes
100
130
160
220
Features
- The contraction “CR” stands for “Corrosion Resist” with internal and external stainless steel components like bearings, linear guides, nuts, bolts and other parts
- Movement provided by two linear recirculating ball guides and a toothed belt
- Linear unit made to order with customized stroke
- Technical file with calculation notice supplied on request
- To be reserved for “single-axis” type configuration with high load, moment and work rate.
- Possibility to position the unit on edge or flat
- Belt and pulleys protected by a polyurethane protective band guided by bearings
- Rigid self-supporting structure due to the rectangular cross-section of the aluminium profile
- Optional double carriage configuration driven by the same belt
- Version “2C” equipped with two independent mobile trolleys
- Quick and easy mounting of the gear unit directly in the drive head by means of an expanding hub
- Useful accessories: reducers and mounting kits, sensor support
Multi-Axis Configurations
- Cantilever system X-Y-Z
X axis | Y axis | Z axis |
ROBOT 130 CR | ROBOT 130 CR | SC 65 CR |
ROBOT 160 CR | ROBOT 130 CR | SC 65 CR |
ROBOT 160 CR | ROBOT 160 CR | SC 130 CR |
ROBOT 220 CR | ROBOT 160 CR | SC 130 CR |
- Pick & Place system Y-Z
Y axis | Z axis |
ROBOT 130 CR | SC 65 CR |
ROBOT 160 CR | SC 130 CR |
ROBOT 220 CR | SC 160 CR |
- Gantry system 2X-Y-Z
X axis | Y axis | Z axis |
2 x ELM 65 CR | ROBOT 130 CR | SC 65 CR |
2 x ELM 80 CR | ROBOT 160 CR | SC 130 CR |
2 x ELM 110 CR | ROBOT 160 CR | SC 130 CR |
2 x ELM 110 CR | ROBOT 220 CR | SC 160 CR |
Please contact ROLLON for all other axis combination requests
Dimensions
Unit : mm |
ROBOT 100 CR |
ROBOT 130 CR |
ROBOT 160 CR |
ROBOT 220 CR |
Profile width/height | 100 x 55 | 130 x 70 | 160 x 90 | 220 x 100 |
Rail size (mm) | 15 mini | 15 | 20 | 25 |
Max. working stroke | 5800 | 6000 | 6000 | 6000 |
Special stroke | – | 11000 | 11000 | 11000 |
Maximum repeatability | +/- 0,05 | +/- 0,05 | +/- 0,05 | +/- 0,05 |
Invalid Part ID
You need some help with a 3D file?