DGIHO K DO

Hydraulic-rod ends with pressed spherical-plain bearing, female thread, with slot and clambing arrangement, similar to DIN 24555 Right hand thread: DGIHO-K_DO
Available Sizes
12 → 100

DURBAL hydraulic-rod ends with pressed spherical-plain bearing, female thread, with slot and clambing arrangement, similar to DIN 24555
Right hand thread: DGIHO-K_DO and left hand thread: DGIHO-KL_DO

  • Housing: forged heat-treated steel
  • Outer ring: ball bearing steel, hardened, ground, phosphated, single split from size 16, oil groove and drill holes
  • Joint ball: ball bearing steel, hardened, ground, phosphated
  • Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
  • Grease nipple: DIN 71 412 H1 (from size 25), further grease nipple see on this page
  • Tolerances: see on this page
  • Temperature range: -40° C to +200° C

Special characteristics:

  • Used for alternating radial loads;
  • Rod ends from size 25 can be greased subsequently by means of a conical grease nipple.
  • Female thread with slotclamping arrangement, connection dimensions similar to DIN 24555.
  • Hydraulic rod ends are fixed as standard with maintenance required DGE_E (size 12) and DGE_ES (size 16-100) radial-spherical-plain bearings, and fixed with retaining rings. On request, the rod ends may be combined with the following maintenance-required or maintenance-free spherical-plain bearings:
    • maintenance required:  DGE_ES-2RS; DGEG_ES; DGEG_ES-2RS; DGE_LO; DGE_HO-2RS;
    • maintenance-free: GLE; GLE NIRO; GLG; DGE_UK; DGE_UK-2RS; DGE_FW; DGE_FW-2RS

For shaft diameters from 12 mm to 100 mm. Left-hand thread only on request.

Type d (mm) G d2 (mm) l4 (mm)
DGIHO-K 12 DO 12 M 10 x 1,25 35 59.5
DGIHO-K 16 DO 16 M 12 x 1,25 45 70.5
DGIHO-K 20 DO 20 M 14 x 1,5 55 85.5
DGIHO-K 25 DO 25 M 16 x 1,5 65 100.5
DGIHO-K 30 DO 30 M 20 x 1,5 80 125
DGIHO-K 40 DO 40 M 27 x 2 100 155
DGIHO-K 50 DO 50 M 33 x 2 120 190
DGIHO-K 60 DO 60 M 42 x 2 160 230
DGIHO-K 80 DO 80 M 48 x 2 205 287.5
DGIHO-K 100 DO 100 M 64 x 2 240 360
Type d (mm) G d2 (mm) l4 (mm)
You need some help with a 3D file?