DGE LO

Rolamento de esferas com aço/aço, série W, DIN ISO 12240-1, manutenção obrigatória
Tamanhos disponíveis
12 → 320

The Essential

DURBAL spherical-plain bearing sliding combination steel / steel, series W, according to DIN ISO 12240-1

  • Outer ring: ball bearing steel, hardened, ground, phosphated, single split, with oil groove and drill holes
  • Joint ball: ball bearing steel, hardened, ground, phosphated
  • Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
  • Tolerances: see on this page
  • Temperature range: -40° C to +200° C

Special characteristics:

  • For use with high and alternating loads,
  • Spherical plain bearings, with the width of the inner rings expanded by a cylindrical neck, especially suitable as bearings for hydraulic cylinders. Spacing rings are not used on either side.

Available as a complete linkages (system) solution. For shaft diameters from 12 mm to 320 mm.

 

Type d (mm) D (mm) B (mm)
DGE 12 LO 12 22 12
DGE 16 LO 16 28 16
DGE 20 LO 20 35 20
DGE 25 LO 25 42 25
DGE 30 LO 30 47 30
DGE 32 LO 32 52 32
DGE 35 LO 35 55 35
DGE 40 LO 40 62 40
DGE 50 LO 50 75 50
DGE 60 LO 60 90 60
DGE 63 LO 63 95 63
DGE 70 LO 70 105 70
DGE 80 LO 80 120 80
DGE 90 LO 90 130 90
DGE 100 LO 100 150 100
DGE 110 LO 110 160 110
DGE 125 LO 125 180 125
DGE 160 LO 160 230 160
DGE 200 LO 200 290 200
DGE 250 LO 250 400 250
DGE 320 LO 320 520 320
You need some help with a 3D file?