DGE AX
Aaxial spherical-plain bearing sliding combination steel / steel, according to DIN ISO 12240-3
Available Sizes
10 → 200
The selection tool is not available for this product.
Our team can help you to select the right product.
The configurator is not available for this product.
Our team can help you.
DURBAL axial spherical-plain bearing sliding combination steel / steel, according to DIN ISO 12240-3
- Outer ring: ball bearing steel, hardened, ground, phosphated, with oil groove and drill holes
- Joint ball: ball bearing steel, hardened, ground, phosphated
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
- Tolerances: see on this page
- Temperature range: -40° C to +200° C
size 10,12,15, 120-200 only on request
Special characteristics:
- The take up axial forces and pass supporting forces with low moment levels into the companion structure.
- Lubrication is by means of the housing cover. Can be combined with Series E radial-spherical plain bearings in accordance with DIN-ISO 12240-1.
For shaft diameters from 10 mm to 200 mm.
| Type | d (mm) | D (mm) | T (mm) |
|---|---|---|---|
| DGE 10 AX | 10 | 30 | 9.5 |
| DGE 12 AX | 12 | 35 | 13 |
| DGE 15 AX | 15 | 42 | 15 |
| DGE 17 AX | 17 | 47 | 16 |
| DGE 20 AX | 20 | 55 | 20 |
| DGE 25 AX | 25 | 62 | 22.5 |
| DGE 30 AX | 30 | 75 | 26 |
| DGE 35 AX | 35 | 90 | 28 |
| DGE 40 AX | 40 | 105 | 32 |
| DGE 45 AX | 45 | 120 | 36.5 |
| DGE 50 AX | 50 | 130 | 42.5 |
| DGE 60 AX | 60 | 150 | 45 |
| DGE 70 AX | 70 | 160 | 50 |
| DGE 80 AX | 80 | 180 | 50 |
| DGE 100 AX | 100 | 210 | 59 |
| DGE 120 AX | 120 | 230 | 64 |
| DGE 140 AX | 140 | 260 | 72 |
| DGE 160 AX | 160 | 290 | 77 |
| DGE 180 AX | 180 | 320 | 86 |
| DGE 200 AX | 200 | 340 | 87 |
| Type | d (mm) | D (mm) | T (mm) |
You need some help with a 3D file?