Best selling series

R-Smart

Linear actuator with a simplified design. Top-selling series for its speed of implementation
Available Sizes
120 160 220 230 280

The configurator is not available for this product.

Our team can help you.

  • Movement provided by two linear recirculating ball guides and a toothed belt
  • Linear unit made to order with customized stroke
  • Technical file with calculation notice supplied on request
  • To be reserved for “single-axis” type configuration with high load, moment and work rate.
  • Particularly suitable for mounting on edge due to the belt being held and guided by bearings
  • Level of protection suitable for workshop environment
  • Rigid self-supporting structure due to rectangular cross-section of aluminium profile
  • Quick and easy mounting of the gear unit directly in the drive head by means of an expanding hub. Free” positioning of the motor/gearbox assembly in the drive head
  • Useful accessories: gearboxes and mounting kits, sensor holders
  • Pick & Place system Y-Z
Y axis Z axis
R-SMART 120 S-SMART 50 ou 65 ou 80
R-SMART 160 S-SMART 65 ou 80
  • Gantry system 2X-Y-Z
X axis Y axis Z axis
2 x E-SMART 50 R-SMART 120 S-SMART 50 ou 65 ou 80
2 x E-SMART 80 R-SMART 120 S-SMART 50 ou 65 ou 80
2 x E-SMART 80 R-SMART 160 S-SMART 65 ou 80
2 x E-SMART 100 R-SMART 160 S-SMART 65 ou 80
2 x E-SMART 100 R-SMART 220

Please contact ROLLON for all other axis combination requests

R-SMART 120 
R-SMART 160 
R-SMART 220
Profile width/height (mm) 120 x 65 160 x 90 220 x 100
Rail size (mm) 15 20 25
Maxi. working stroke (mm) 6050 6000 5900
Special stroke (mm) 11200 11200 11100
Maxi. repetability (mm) +/- 0,05 +/- 0,05 +/- 0,05

 

You need some help with a 3D file?