Roller slide - Hardened Raceways

TLQ

Full-extension roller slide for demanding industrial applications. Compact in height and suitable for vertical applications. Damping in closed position as standard and special machining on request. Optional surface treatments available.
Available Sizes
18 28 43
Lifetime and deflection of the slide available. Maximum payload over 3 800 N/pair. Stroke up to 1 970 mm.
  • High load capacity due to its special through-hardened rollers with double row ball bearings
  • Designed for demanding applications (high loads and speeds, shocks, variable strokes, etc.) thanks to its hardened raceways and rollers
  • Rails and sliders made of cold drawn high performance steel for optimised mass and inertia. Intermediate element with rigid profile
  • The only industrial slides on the market allowing a calculation of the product’s lifetime: dynamic load capacities in the catalogue
  • Stroke (extension) can be easily adapted according to requirements. Please note that the load capacity values are modified as a result
  • Smooth and silent motion
  • Miniature version in size 18 with nitrured raceway, cross-section 18×29.4 mm
  • Suitable for vertical or flat mounting configurations. Refer to the axial/pair load capacity values
  • End stops outside the slide recommended

Operating temperature range from -20 to +110°C

You need some help with a 3D file?