High Acceleration Light Alloy Tables

TRL tables

Frictionless table made of alloy. Ideal for movements with high acceleration.
Available Sizes
TRL1 TRL2 TRL3 TRL6
Linear tables available with different rolling elements such as cross rollers or balls.
High Dynamics: V=50 m/min – A=50 m/sec2
Designed to support heavy loads: up to 4.5 t per linear table while ensuring high stiffness of the system.

The 3D file does not appear to be available on the website

Please do not hesitate to contact us so that we can send it to you

You need some help with a 3D file?