Long Travel Aluminum Tables
TRKD tables
Frictionless table features an upper structure made of aluminium alloy which incorporates two recirculating ball bearings. Ideal for long strokes.
Available Sizes
TRKD9
TRKD6
TRKD3
Linear tables available with different rolling elements such as cross rollers or balls.High Dynamics: V=50 m/min – A=50 m/sec2Designed to support heavy loads: up to 4.5 t per linear table while ensuring high stiffness of the system.
The 3D file does not appear to be available on the website
Please do not hesitate to contact us so that we can send it to you

You need some help with a 3D file?