Reduced relubrication requirements
KR
Caged needle roller design for reduced relubrication requirements.
Outer diameters range from 16 mm to 90 mm.
Multiple relubrication points: head side, stud side and radial on the stud.
Outer diameters range from 16 mm to 90 mm.
Multiple relubrication points: head side, stud side and radial on the stud.
Available Sizes
16
19
22
24
26
28
30
32
35
40
47
52
62
72
80
85
90
The selection tool is not available for this product.
Our team can help you to select the right product.
The configurator is not available for this product.
Our team can help you.
You need some help with a 3D file?