Actuator Systems
Aluminum

RTU- Sealed Belt

Robot transfer unit adapted to dirty environments, with aluminium body and belt drive for small industrial robots.
Available Sizes
80-2 100-2
1. Environment
Robot Selection
(kg)
(kg)
(mm)
Stroke
(mm)
Choose your configuration

The Essential

  • Suitable for all the smaller industrial robots (eg. weight up to 140 Kg or payload up to 20 Kg)
  • 2 sizes : 80-2 and 110-2
  • Equipped with a polyurethane sealing strip to protect all of the internal components from dust, contaminants, and other foreign objects.
  • The sealing strip runs the length of the body and is kept in position by micro-bearings located within the carriage. This minimizes frictional resistance as the strip passes through the carriage while providing maximum protection.
  • Fastest installation due to turnkey solution. Supplied with a robot mounting plate, leveling feet, cable carrier chain, and gearbox.
  • Each 7th Rollon axis is designed with a combination of highly rigid extruded aluminum extruded aluminum profiles and robust cross members.

Typical Models by Robot

RTU Model Robot Mfg Robot Model Robot Payload [kg] Robot Mass [kg]
RTU 80-2 NACHI MZ07-01
MZ07L-01
MZ07P-01
MZ07LP-01
7 30-32
RTU 110-2 MITSUBISHI RV-13F
RV-20F
13-20 120-137

 

img-contact_expert_banner-1
Need help with your choice?
You need some help with a 3D file?