UNILINE ED
"Cost effective" linear actuator with speed and acceleration up to 5 m/s and 15 m/s²
Available Sizes
75
The Essential
- Movement provided by three linear roller guides and a toothed belt
- Linear unit made to order with customized stroke
- Technical file with calculation notice supplied on request
- In single-axis configuration, to be reserved for moderate load cases with little overhang
- Suitable for automatic cycle operation at high working rates and moderate loads
- Protection of the unit by longitudinal seals for operation in a dirt environment
- Operating temperature range from -20 °C to + 80 °C
- Drive torque transmission to the pulley by means of a keyed hollow shaft
Anti Corrosion materials and protections
Available in “anti-corrosion” version for wet environments
Assembly kits available to create the following multi-axis systems
Mounting kit of S-SMART 50 unit on UNILINE ED75 to create a multi-axis Y-Z system.
Dimensions
ED75 |
|
Profile width/height (mm) | 75 x 75 |
Rail size (mm) | 43/28 |
Maxi. working stroke (mm) | 2450 |
Maxi. repetability (mm) | 0,1 |
Invalid Part ID
Need help with your choice?
You need some help with a 3D file?