H-Bot Gantry System

H-Bot

Precise and coordinated movement,lightweight design with two fixed motors and a single belt drive,minimal vibrations and high dynamic performance.
Available Sizes
64
Maximum X-axis Stroke: 2500 mm Maximum Y-axis Stroke: 1500 mm Minimum Stroke: 200 mm

The H-BOT linear system is a compact solution designed for high-speed applications requiring precise, interpolated X and Y axis guidance. It features a lightweight design with two fixed motors and a single drive belt, guaranteeing high dynamics with minimum vibration.

  • Linear recirculating ball bearings and toothed belt drive.
  • Customized systems with adapted strokes.
  • Technical file with calculation report available on request.
  • Belt with « H » passage to reduce on-board weight.
  • Useful accessories: gearboxes, gearbox mounting kits, mounting brackets, limit switch brackets.
  • Maximum operating speed: 5 m/s
  • Maximum acceleration: 50 m/s²
  • Maximum load capacity: 6 kg
  • Repeatability: ±0.1 mm
img-contact_expert_banner-1
Need help with your choice?
You need some help with a 3D file?