Rack and Pinion drive - Cable carrrier chain option
2XYZ PAR+PAR+PAS
Robust 3D gantry for payloads up to 300(*) kg with unlimited X-axis stroke. Speed/Acceleration up to 2.5 m/s and 5 m/s²
Available Sizes
170/170/90
170/220/100
170/220/140
220/230/170
220/280/220
280/360/230
280/360/280
Workspace configurable up to :
X : 50 000 mm
Y : 7 500 mm
Z : 3 000 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon

Need help with your choice?
You need some help with a 3D file?