Belt drive - Cable carrrier chain option

2XYZ ESMART+RSMART+ZCH

Most popular 3D gantry for payloads up to 150(*) kg. Speed/Acceleration up to 3 m/s and 10 m/s².
Available Sizes
50/120/60 80/160/90 100/160/100 100/220/170
Workspace configurable up to : X : 10 880 mm Y : 4 500 mm Z : 2 500 mm (*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
  • Movement by means of caged linear recirculating ball bearing guide and toothed belt drive
  • Consisting of the linear units “E-SMART”, “R-SMART” and “Modline ZCH”
  • Light and rigid Y-Z structure composed of extruded and anodised aluminium alloy beams
  • Portal made to order with tailor-made stroke
  • Technical file with calculation notice provided on request
  • Quick and easy mounting of the gearboxes, by means of an expandable hub, directly in the drive head. Free” positioning of the motor/gearbox pairs in the drive head
  • Useful accessories: cable carrier chains, reducers and mounting kits, sensor holders
E80/R120/Z60
E80/R160/Z90
E100/R160/Z100
E100/R220/Z170
Payload (Kg)
0 … 35 kg
0 … 30 kg
12 … 70 kg
0 … 100 kg
X Stroke (mm)
500 … 6075
500 … 5970
500 … 5970
500 … 5970
Y Stroke (mm)
250 … 2000
250 … 2000
250 … 2500
250 … 2500
Z Stroke (mm)
250 … 500
250 … 1000
250 … 1500
250 … 1500

 

img-contact_expert_banner-1
Need help with your choice?
You need some help with a 3D file?